??
Previews - 3D
CAD model selection
755-121
HELP_VARIABLE
Company
WAGO
Description
755-121 - DeviceNet-SLAVE 16 DIGITAL INPUTS
Bill of material
755-121
BESTNR
Item-No.
755-121
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
152.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
51.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
596.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04