??
Previews - 3D
CAD model selection
753-662/000-004
HELP_VARIABLE
Company
WAGO
Description
753-662/000-004 - Fail-safe 8-channel digital input, 24 VDC, PROFIsafe
Bill of material
753-662/000-004
BESTNR
Item-No.
753-662/000-004
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
yellow
GEWICHT
Weight
96.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04
ECLASS81
eCl@ss 8.1
27-24-26-04