??
Previews - 3D
CAD model selection
753-553
HELP_VARIABLE
Company
WAGO
Description
753-553 - 4-channel analog output module
Bill of material
753-553
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-24-26-01
ECLASS81
eCl@ss 8.1
27-24-26-01