??
Previews - 3D
CAD model selection
753-513
HELP_VARIABLE
Company
WAGO
Description
753-513 - 2-channel relay output, AC 250 V, 2 A, Potential-free, 2 make contact
Bill of material
753-513
BESTNR
Item-No.
753-513
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
100.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
62.60 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
230 V AC 2,0 A / Relais 2NO / potentialfrei
GEWICHT
Weight
44.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04