??
Previews - 3D
CAD model selection
753-428
HELP_VARIABLE
Company
WAGO
Description
753-428 - 4-CHANNEL DIGITAL INPUT MOUDLE AC/DC 42 V 2-WIRE CONNECTION
Bill of material
753-428
BESTNR
Item-No.
753-428
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24 V AC/DC 20 ms
ECLASS71
eCl@ss 7.1
27-24-26-04