??
Previews - 3D
CAD model selection
753-425
HELP_VARIABLE
Company
WAGO
Description
753-425 - 2-Channel digital input module NAMUR
Bill of material
753-425
BESTNR
Item-No.
753-425
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
NAMUR
ECLASS71
eCl@ss 7.1
27-24-26-04