??
Previews - 3D
CAD model selection
752-9401
HELP_VARIABLE
Company
WAGO
Description
752-9401 - Edge Computer, 2 x ETHERNET, 4 x USB, HDMI, DP, 8GB RAM, 64GB FLASH
Bill of material
752-9401
BESTNR
Item-No.
752-9401
BEZEICHNUNG
Description
Edge Computer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
150.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
105.00 mm
GEWICHT
Weight
1309.000 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1