??
Previews - 3D
CAD model selection
752-8303/8000-002
HELP_VARIABLE
Company
WAGO
Description
752-8303/8000-002 - Edge Controller, 2 x ETHERNET, 2 x USB, 1 x USB-C, HDMI, CAN, DI/DO, RS-232/485, Audio, Control
Bill of material
752-8303/8000-002
BESTNR
Item-No.
752-8303/8000-002
BEZEICHNUNG
Description
Edge Controller
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
123.00 mm
BREITE
Width
65.00 mm
TIEFE
Depth
115.00 mm
GEWICHT
Weight
600.000 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1