??
Previews - 3D
CAD model selection
750-890/040-000
HELP_VARIABLE
Company
WAGO
Description
750-890/040-000 - Controller Modbus TCP, 4th generation, 2 x ETHERNET, SD Card Slot, Extreme
Bill of material
750-890/040-000
BESTNR
Item-No.
750-890/040-000
BEZEICHNUNG
Description
Controller Modbus TCP, G4, SD, XTR
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
61.50 mm
TIEFE
Depth
64.70 mm
FARBE
Color
dark grey
GEWICHT
Weight
150.400 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07