??
Previews - 3D
CAD model selection
750-840
HELP_VARIABLE
Company
WAGO
Description
750-840 - PROFINET PROGRAMMABLE FIELDBUS CONTROLLER 100 Mbit/s DIGITAL AND ANALOG SIGNALS
Bill of material
750-840
BESTNR
Item-No.
750-840
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau