??
Previews - 3D
CAD model selection
750-8212
HELP_VARIABLE
Company
WAGO
Description
750-8212 - Controller PFC200 G2 2 x ETHERNET RS-232/-485
Bill of material
750-8212
BESTNR
Item-No.
750-8212
BEZEICHNUNG
Description
PFC200 G2 2ETH RS
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.70 mm
BREITE
Width
78.60 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
214.338 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07