??
Previews - 3D
CAD model selection
750-8202/000-012
HELP_VARIABLE
Company
WAGO
Description
750-8202/000-012 - Controller PFC200, FG2, 2 x ETHERNET, RS-232/-485
Bill of material
750-8202/000-012
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
79.00 mm
TIEFE
Depth
65.00 mm
FARBE
Color
light gray
GEWICHT
Weight
212.000 g
BEMERKUNGEN
Comment