??
Previews - 3D
CAD model selection
750-815/325-000
HELP_VARIABLE
Company
WAGO
Description
750-815/325-000 - PLC - MODBUS Programmable Fieldbus Controller RS 485 / 150 Baud - 115.2 kBaud/T
Bill of material
750-815/325-000
BESTNR
Item-No.
750-815/325-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
187.871 g
BEMERKUNGEN
Comment
MODBUS / RS-485 / 150 Bd ... 115.2 kbd/T
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07