??
Previews - 3D
CAD model selection
750-8112_HI
HELP_VARIABLE
Company
WAGO
Description
750-8112 - Controller PFC100, 2nd Generation, 2 x ETHERNET, RS-232/-485
Bill of material
750-8112_HI
BESTNR
Item-No.
750-8112
BEZEICHNUNG
Description
Controller PFC100
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 -14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
61.50 mm
TIEFE
Depth
71.90 mm
FARBE
Color
light gray
GEWICHT
Weight
167.000 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07