??
Previews - 3D
CAD model selection
750-8102/025-000
HELP_VARIABLE
Company
WAGO
Description
750-8102/025-000 - SPS - Controller PFC100 CS 2ETH RS
Bill of material
750-8102/025-000
BESTNR
Item-No.
750-8102/025-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
62.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
168.000 g
BEMERKUNGEN
Comment
CS 2ETH RS/T