??
Previews - 3D
CAD model selection
750-673
HELP_VARIABLE
Company
WAGO
Description
750-673 - Servo stepper controller 70 V / 7.5 A 6in, 2out
Bill of material
750-673
BESTNR
Item-No.
750-673
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
70.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
70 V, 7.5 A, 6 IN, 2 OUT
GEWICHT
Weight
183.000 g
ECLASS71
eCl@ss 7.1
27-24-26-05