??
Previews - 3D
CAD model selection
750-660/000-001
HELP_VARIABLE
Company
WAGO
Description
750-660/000-001 - PROFIsafe 8-Channel Digital Input Module DC 24 V for DIN 35 rail
Bill of material
750-660/000-001
BESTNR
Item-No.
750-660/000-001
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
gelb
GEWICHT
Weight
102.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04