??
Previews - 3D
CAD model selection
750-658
HELP_VARIABLE
Company
WAGO
Description
750-658 - CAN-Gateway
Bill of material
750-658
BESTNR
Item-No.
750-658
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
51.000 g