??
Previews - 3D
CAD model selection
750-625/000-001
HELP_VARIABLE
Company
WAGO
Description
750-625/000-001 - Supply module DC 24 V Ex i
Bill of material
750-625/000-001
BESTNR
Item-No.
750-625/000-001
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
48.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24V DC 1,0 A Einspeisung Ex i (ohne Diagnose)
GEWICHT
Weight
167.000 g
ECLASS71
eCl@ss 7.1
27-24-26-10