??
Previews - 3D
CAD model selection
750-623
HELP_VARIABLE
Company
WAGO
Description
750-623 - Supply module DC 24 V / 5 V - 15 V
Bill of material
750-623
BESTNR
Item-No.
750-623
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
V
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24 V DC / 5-15 V
GEWICHT
Weight
53.768 g
ECLASS71
eCl@ss 7.1
27-24-26-10