??
Previews - 3D
CAD model selection
750-616/040-000
HELP_VARIABLE
Company
WAGO
Description
750-616/040-000 - Separation module for eXTReme environmental conditions
Bill of material
750-616/040-000
BESTNR
Item-No.
750-616/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
black
GEWICHT
Weight
34.500 g
ECLASS71
eCl@ss 7.1
27-24-26-10