??
Previews - 3D
CAD model selection
750-613/040-000
HELP_VARIABLE
Company
WAGO
Description
750-613/040-000 - Supply module 24 VDC 750 series XTR - for eXTReme environmental conditions with bus power supply unit
Bill of material
750-613/040-000
BESTNR
Item-No.
750-613/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
55.000 g
BEMERKUNGEN
Comment
24V DC Bus-Einspeisung / XTR