??
Previews - 3D
CAD model selection
750-559/040-000
HELP_VARIABLE
Company
WAGO
Description
750-559/040-000 - 4-channel analog output module ± 10 V 750 series XTR - for eXTReme environmental conditions
Bill of material
750-559/040-000
BESTNR
Item-No.
750-559/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
51.105 g
BEMERKUNGEN
Comment
4AO 0-10V DC / XTR