??
Previews - 3D
CAD model selection
750-553
HELP_VARIABLE
Company
WAGO
Description
750-553 - 4-CHANNEL ANALOG OUTPUT MODULE for DIN 35 rail
Bill of material
750-553
BESTNR
Item-No.
750-553
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
0-20 mA
GEWICHT
Weight
50.501 g
ECLASS71
eCl@ss 7.1
27-24-26-01