??
Previews - 3D
CAD model selection
750-537
HELP_VARIABLE
Company
WAGO
Description
750-537 - 8-channel digital output module 24 VDC 0.5 A high-side switching short-circuit protected
Bill of material
750-537
BESTNR
Item-No.
750-537
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
50.964 g
BEMERKUNGEN
Comment
24 V DC 0,5 A Diagnose
ECLASS71
eCl@ss 7.1
27-24-26-04
ECLASS81
eCl@ss 8.1
27-24-26-04