??
Previews - 3D
CAD model selection
750-495/040-001
HELP_VARIABLE
Company
WAGO
Description
750-495/040-000 - 3-Phase Power Measurement, 690 VAC, 1 A, Extreme
Bill of material
750-495/040-001
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
black
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-24-26-05
ECLASS81
eCl@ss 8.1
27-24-26-05