??
Previews - 3D
CAD model selection
750-484
HELP_VARIABLE
Company
WAGO
Description
750-484 - 2-CHANNEL ANALOG INPUT MODULE 4-20 mA SINGLE ENDED
Bill of material
750-484
BESTNR
Item-No.
750-484
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
blau
BEMERKUNGEN
Comment
4-20 mA 12 Bit S.E. HART Ex i
GEWICHT
Weight
92.000 g
ECLASS71
eCl@ss 7.1
27-24-26-01