??
Previews - 3D
CAD model selection
750-482/000-001
HELP_VARIABLE
Company
WAGO
Description
750-482/000-001 - 2-Channel Analog Input 4-20mA HART NAMUR NE43
Bill of material
750-482/000-001
BESTNR
Item-No.
750-482/000-001
BEZEICHNUNG
Description
2-Channel Analog Input 4-20mA HART
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
94.160 g
ECLASS71
eCl@ss 7.1
27-24-26-01
ECLASS81
eCl@ss 8.1
27-24-26-01