??
Previews - 3D
CAD model selection
750-464/040-000
HELP_VARIABLE
Company
WAGO
Description
750-464/040-000 - 2-/4-channel analog input module for resistance sensors 750 series XTR - for eXTReme environmental conditions RTD, configurable
Bill of material
750-464/040-000
BESTNR
Item-No.
750-464/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
49.205 g
BEMERKUNGEN
Comment
2/4 AI RTD frei konfigurierbar / XTR