??
Previews - 3D
CAD model selection
750-460
HELP_VARIABLE
Company
WAGO
Description
750-460 - 4-CHANNEL ANALOG INPUT MODULE PT 100 / RTD FOR RESISTOR SENSORS
Bill of material
750-460
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
51.800 g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-24-26-01