??
Previews - 3D
CAD model selection
750-439
HELP_VARIABLE
Company
WAGO
Description
750-439 - 8-channel digital input module NAMUR Ex i with diagnostics Cat. ia
Bill of material
750-439
BESTNR
Item-No.
750-439
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
blau
GEWICHT
Weight
92.700 g
BEMERKUNGEN
Comment
NAMUR Ex i