??
Previews - 3D
CAD model selection
750-375
HELP_VARIABLE
Company
WAGO
Description
750-375 - PROFINET IO advanced fieldbus coupler 2-Port-Switch 100 Mbit/s digital, analog and complex signals
Bill of material
750-375
BESTNR
Item-No.
750-375
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
62.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
151.500 g
BEMERKUNGEN
Comment
PROFINET IO adv. 2-Port