??
Previews - 3D
CAD model selection
750-366
HELP_VARIABLE
Company
WAGO
Description
750-366 - Fieldbus Coupler EtherNet/IP, 4th generation, DLR
Bill of material
750-366
BESTNR
Item-No.
750-366
BEZEICHNUNG
Description
Fieldbus Coupler EtherNet/IP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
61.50 mm
TIEFE
Depth
64.70 mm
FARBE
Color
light gray
GEWICHT
Weight
147.300 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07