??
Previews - 3D
CAD model selection
750-362
HELP_VARIABLE
Company
WAGO
Description
750-362 - Fieldbus Coupler Modbus TCP
Bill of material
750-362
BESTNR
Item-No.
750-362
BEZEICHNUNG
Description
FC Modbus TCP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.70 mm
BREITE
Width
49.50 mm
TIEFE
Depth
96.80 mm
FARBE
Color
light gray
GEWICHT
Weight
105.100 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07