??
Previews - 3D
CAD model selection
750-354/000-001
HELP_VARIABLE
Company
WAGO
Description
750-354/000-001 - EtherCAT®, ID-Switch fieldbus coupler 100 Mbit/s digital and analog signals
Bill of material
750-354/000-001
BESTNR
Item-No.
750-354/000-001
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
65.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
97.00 mm
FARBE
Color
light gray
GEWICHT
Weight
100.000 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07