??
Previews - 3D
CAD model selection
750-315/300-000
HELP_VARIABLE
Company
WAGO
Description
750-315/300-000 - MODBUS fieldbus coupler RS-485, 150 Baud ... 115.2 kbaud digital and analog signals
Bill of material
750-315/300-000
BESTNR
Item-No.
750-315/300-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
183.192 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07