??
Previews - 3D
CAD model selection
750-310
HELP_VARIABLE
Company
WAGO
Description
750-310 - CC-Link Fieldbus Coupler 156 kBaud - 10 MBaud DIGITAL AND ANALOG SIGNALS
Bill of material
750-310
BESTNR
Item-No.
750-310
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
209.400 g
ECLASS71
eCl@ss 7.1
27-24-26-07