??
Previews - 3D
CAD model selection
750-1657_HI
HELP_VARIABLE
Company
WAGO
Description
750-1657 - 4-Port IO-Link Master
Bill of material
750-1657_HI
BESTNR
Item-No.
750-1657
BEZEICHNUNG
Description
4-Port IO-Link Master, 1.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
69.00 mm
FARBE
Color
light gray
GEWICHT
Weight
47.900 g
ECLASS71
eCl@ss 7.1
27-24-26-10
ECLASS81
eCl@ss 8.1
27-24-26-10