??
Previews - 3D
CAD model selection
750-1516/040-000
HELP_VARIABLE
Company
WAGO
Description
750-1516/040-000 - 8-channel digital output, 24 VDC, 0.5 A, Low-side switching, 2-conductor connection, Extreme
Bill of material
750-1516/040-000
BESTNR
Item-No.
750-1516/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
dunkelgrau
BEMERKUNGEN
Comment
24V DC 0.5 A
GEWICHT
Weight
45.951 g
ECLASS71
eCl@ss 7.1
27-24-26-04