??
Previews - 3D
CAD model selection
750-1515/040-000
HELP_VARIABLE
Company
WAGO
Description
750-1515/040-000 - 8-channel digital output module 24 VDC 750 series XTR - for eXTReme environmental conditions high-side switching 2-conductor connection
Bill of material
750-1515/040-000
BESTNR
Item-No.
750-1515/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
48.000 g
BEMERKUNGEN
Comment
8DO 24V DC 0.5 A 2-Leiter-Anschluss / XTR