??
Previews - 3D
CAD model selection
750-1422
HELP_VARIABLE
Company
WAGO
Description
750-1422 - 4-Channel digital input module DC 24 V negative switching 3-wire connection
Bill of material
750-1422
BESTNR
Item-No.
750-1422
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24V DC 3,0 ms
GEWICHT
Weight
44.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04