??
Previews - 3D
CAD model selection
750-1406
HELP_VARIABLE
Company
WAGO
Description
750-1406 - 16-CHANNEL DIGITAL INPUT MODULE DC 24 V POSITIVE SWITCHING
Bill of material
750-1406
BESTNR
Item-No.
750-1406
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24V DC 0,2 ms
GEWICHT
Weight
47.500 g
ECLASS71
eCl@ss 7.1
27-24-26-04