??
Previews - 3D
CAD model selection
750-1405/040-000
HELP_VARIABLE
Company
WAGO
Description
750-1405/040-000 - 16-channel digital input module 24 VDC 750 series XTR - for eXTReme environmental conditions high-side switching
Bill of material
750-1405/040-000
BESTNR
Item-No.
750-1405/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
46.500 g
BEMERKUNGEN
Comment
16DI 24V DC 3.0 ms / XTR