??
Previews - 3D
CAD model selection
750-103
HELP_VARIABLE
Company
WAGO
Description
750-103 - Group marker carrier
Bill of material
750-103
BESTNR
Item-No.
750-103
BEZEICHNUNG
Description
Group marker carrier, transparent
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
23.00 mm
BREITE
Width
11.50 mm
TIEFE
Depth
104.50 mm
FARBE
Color
transparent
GEWICHT
Weight
2.800 g
ECLASS71
eCl@ss 7.1
27-37-12-29
ECLASS81
eCl@ss 8.1
27-37-12-29