??
Previews - 3D
CAD model selection
745-843
HELP_VARIABLE
Company
WAGO
Description
745-841 - MODULAR PCB TERMINAL BLOCK 2 SOLDER PINS/POLE 1 POLE PIN SPACING 10 MM / 0.394 IN
Bill of material
745-843
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
10.00 mm
P
No. of poles
1
HOEHE
Height
23.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
29.10 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BOHRLOCHDURCHM
Dimensions
1,8 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01