??
Previews - 3D
CAD model selection
745-814
HELP_VARIABLE
Company
WAGO
Description
745-811 - MODULAR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 7.5 MM / 0.295 IN
Bill of material
745-814
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
RM
Pin Spacing
7.50 mm
P
No. of poles
1
HOEHE
Height
19.00 mm
BREITE
Width
7.50 mm
TIEFE
Depth
22.90 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BOHRLOCHDURCHM
Dimensions
1,5 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01