??
Previews - 3D
CAD model selection
745-545
HELP_VARIABLE
Company
WAGO
Description
745-545 - END PLATE WITH FLANGE
Bill of material
745-545
BESTNR
Item-No.
745-545
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.00 mm
BREITE
Width
10.50 mm
TIEFE
Depth
33.40 mm
FARBE
Color
grau
GEWICHT
Weight
1.865 g
ECLASS71
eCl@ss 7.1
27-14-11-33