??
Previews - 3D
CAD model selection
745-503/011-000
HELP_VARIABLE
Company
WAGO
Description
745-502/011-000 to 745-505/011-000 - PCB TERMINAL STRIP 4 SOLDER PINS/POLE PIN SPACING 10 MM / 0.394 IN WITH FIXING FLANGE
Bill of material
745-503/011-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 16 mm²
QUERSCHNITT2
Cross section
24 - 06 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76 A
RM
Pin Spacing
10.00 mm
P
No. of poles
HOEHE
Height
27.00 mm
BREITE
Width
mm
TIEFE
Depth
33.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 10 mm
BOHRLOCHDURCHM
Dimensions
2,2 + 0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01