??
Previews - 3D
CAD model selection
745-501/011-000
HELP_VARIABLE
Company
WAGO
Description
745-501/011-000 - PCB TERMINAL STRIP 4 SOLDER PINS/POLE 1 POLE PIN SPACING 10 MM / 0.394 IN
Bill of material
745-501/011-000
BESTNR
Item-No.
745-501/011-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 16 mm²
QUERSCHNITT2
Cross section
24 - 06 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76 A
RM
Pin Spacing
10.00 mm
P
No. of poles
1
HOEHE
Height
27.00 mm
BREITE
Width
31.00 mm
TIEFE
Depth
33.40 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
12.628 g
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 10 mm
BOHRLOCHDURCHM
Dimensions
2,2 + 0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01