??
Previews - 3D
CAD model selection
745-500
HELP_VARIABLE
Company
WAGO
Description
745-500 - END PLATE SNAP FIT TYPE 1,7 MM THICK
Bill of material
745-500
BESTNR
Item-No.
745-500
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.00 mm
BREITE
Width
1.70 mm
TIEFE
Depth
33.40 mm
FARBE
Color
grau
GEWICHT
Weight
1.175 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33